Redesigned Hood Latch Offers Simple Operation in Tight Spaces

April 16, 2020 Rachel Pilgren-Kane

Southco has refreshed its successful line of hood latches to accommodate the space limitations of next-generation servers and data centers. The new and improved HH Hood Latch features a thin profile, maintaining robust performance with a form factor of just eight millimeters.

Southco’s HH Hood Latch features an easy-to-use pop-up handle for intuitive operation. With its low profile design, the HH Hood Latch meets the requirements of limited-space applications for the Data Center and Telecom industries, including new designs featuring added hard disks and expansion slots.

The HH Hood Latch offers a dual engagement hole mounting design, allowing for convenient installation with pin allocation at either location. Additionally, the appearance of the HH Hood Latch can be customized, allowing customers to choose complementary colors that match their overall equipment design.

The redesigned HH Hood Latch extends the versatility of one of Southco’s most successful products. The new and improved latch features a thin, low profile deign that is ideal for servers and data centers requiring simple operation in constrained spaces.

Visit Southco’s Electronics Resource Center to begin learning more about our solutions for servers and telecom.

Previous Article
New Display Mount Series Designed For Static Applications
New Display Mount Series Designed For Static Applications

Southco's AV B30 Adjustable Arm (B Series) offers a simplified mounting solution for static applications wh...

Next Article
New Quarter-Turn Fastener Features Reduced Design Footprint
New Quarter-Turn Fastener Features Reduced Design Footprint

Southco’s DZUS® D9-52 Tech Line Quarter-Turn Fastener features a reduced head diameter, allowing it to be i...