New Quarter-Turn Fastener Features Reduced Design Footprint

April 6, 2020 Rachel Pilgren-Kane

Southco has introduced a new product to its industry-recognized line of DZUS® Quarter-Turn Fasteners that enables end users to easily fasten and unfasten with a quick, quarter-turn motion in limited-space applications. Southco’s DZUS® D9-52 Tech Line Quarter-Turn Fastener features a reduced head diameter, allowing it to be installed in tight spaces and easily accessed via hand or tool actuation.

Southco’s DZUS® D9-52 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design that provides accurate, secure engagement and vibration resistance, while helping to prevent damage caused by over tightening.

Available in press in and flare in installation styles, the DZUS® D9 Tech Line is available in a variety of stud lengths and mating receptacle options to accommodate varying panel thicknesses. The DZUS® D9-52 Tech Line Quarter-Turn Fastener is available with corrosion-resistant steel or UV-resistant prism color over molded heads which allow users to easily differentiate application zones.

With its compact design footprint and quick quarter-turn to fasten operation, Southco’s new DZUS® D9-52 Tech Line Quarter-Turn Fastener saves time and ensures efficient end user connectivity in server chassis and telecom applications.

Visit Southco’s Electronics Resource Center to begin learning more about our solutions for servers and telecom.

Previous Article
Redesigned Hood Latch Offers Simple Operation in Tight Spaces
Redesigned Hood Latch Offers Simple Operation in Tight Spaces

Southco's new and improved HH Hood Latch features a thin profile, maintaining robust performance with a for...

Next Article
New Dual Extension Arm Offers Easy Mounting Options and Extended Travel Distance
New Dual Extension Arm Offers Easy Mounting Options and Extended Travel Distance

Southco has added to its AV Display Mount offering with new solutions for height adjustment and mounting.