New Mini Slide Latch Meets Limited Space Requirements

December 5, 2018 Rachel Pilgren-Kane

Southco has expanded its line of A3 Slide Latches with a new version that is 35% shorter than Southco’s smallest A3 product series, providing reliable performance for applications where space is at a premium. The mini A3 Slide Latch is suitable for the smallest applications including rack-mount servers, automotive storage panels and general enclosures.

The A3 Mini Slide Latch provides intuitive slide-to-open and push-to-close operation for enclosure access applications, ensuring reliable performance throughout the product life cycle. This durable molded-plastic latch is designed with corrosion-resistant materials to meet UL94-HB or UL94-V0 flammability requirements.

The A3 Mini Slide Latch provides a cost-effective solution for small enclosures that is both easy to install and simple to use. The newest addition to Southco’s push-to-close line offers durable performance and intuitive operation, providing a valuable extension to the A3 product family.

Southco’s A3 Slide Latch series features simple snap-in installation and is available in two panel thickness options, offering a dependable solution for a wide range of applications.

To learn more about Southco’s line of cam latches, visit our Slide Latches product page.

The post New Mini Slide Latch Meets Limited Space Requirements appeared first on Southco Blog.

Previous Article
Time-Proven Draw Latch Refreshed With New Finish
Time-Proven Draw Latch Refreshed With New Finish

Southco has refreshed its successful R2 Panel Fastening Draw Latch series with an updated version that comb...

Next Article
Plastic Constant Torque Hinge Provides Customized Operation and Resists Corrosion
Plastic Constant Torque Hinge Provides Customized Operation and Resists Corrosion

Southco has expanded its successful line of E6 Constant Torque Hinges with a plastic version designed for u...