New Lever Latch Features Visual Access Indicator

June 6, 2019 Rachel Pilgren-Kane

Southco has added a new version to its successful C2 Lever Latch product line that provides the same consistent compression and vibration resistance as the standard C2 series, but features a color coded access indicator that allows the user to see if the latch has been opened or closed.

The C2 Lever Latch with Visual Access Indicator features a small, color coded window that can be viewed to monitor latch status. When the window shows green, the latch has not been opened since it was last reset. If the latch is opened, the window will turn from green to red, signaling that the latch has been actuated. The indicator remains red in subsequent opening or actuation. The red indicator can be reset back to green with a simple 90 degree turn of the tool recess security key.

Designed for simple, one handed operation, the C2 series features a flush mounted design and a built in handle. The C2 series delivers high mechanical performance and compensates for misalignment, delivering a robust cycle life. Additionally, the C2 with Visual Access Indicator can be installed in the same panel prep as the current C2 series, simplifying application upgrades, and is available with key or tool locking options for increased security. Further, the new C2 comes with an integrated bumper to provide scratch-free engagement with frame to protect its decorated or coated finish.

To learn more about Southco’s full line of Lever Latches visit our Lever Latches product page.

The post New Lever Latch Features Visual Access Indicator appeared first on Southco Blog.

Previous Article
New Slide Bolt Offers Door Sensing and Latch Status Monitoring
New Slide Bolt Offers Door Sensing and Latch Status Monitoring

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt t...

Next Article
Spring-Loaded Plunger Offers Thread-in Installation for Thin Panels
Spring-Loaded Plunger Offers Thread-in Installation for Thin Panels

Southco has expanded its line of spring-loaded plungers with a new thread-in version that allows for quick ...