New Actuator Features Convenient Electronic Lock/Unlock Function

August 7, 2019 Rachel Pilgren-Kane

Southco has expanded its successful line of actuators with a keyless electronic version designed for rugged applications. Southco’s AC-10-EM Actuator with Electronic Lock/Unlock functionality eliminates the need for mechanical key access when connected to a remote access controller, such as a key fob, or to an existing control system, such as a button located within a vehicle’s interior.

Southco’s AC-10-EM Actuator with Electronic Lock/Unlock features a heavy duty design and corrosion resistant construction, providing robust protection for outdoor applications including off-highway doors, bus baggage doors and specialty vehicle storage panels. With its recessed handle and flush mount paddle design, the AC-10-EM eases operation when opening panels and doors with a gloved hand, while reducing snag and catch points.

The AC-10-EM Actuator with Electronic Lock/Unlock provides a convenient upgrade to electronic access control. The actuator’s corrosion-resistant construction makes it an ideal solution for outdoor applications that require robust performance and remote actuation. The actuator is also designed to match Southco’s other access hardware solutions, offering a uniform appearance when multiple products are used in a single application.

For more information about Southco’s line of AC Actuators, visit our Rotary Latching Solutions Resource Center page.

The post New Actuator Features Convenient Electronic Lock/Unlock Function appeared first on Southco Blog.

 

Previous Article
New Rotary Solution Combines Latch and Actuator With Modern Aesthetics
New Rotary Solution Combines Latch and Actuator With Modern Aesthetics

Southco recently expanded its successful line of rotary latching solutions with the launch of the R4-82 Rot...

Next Article
New Slide Bolt Offers Door Sensing and Latch Status Monitoring
New Slide Bolt Offers Door Sensing and Latch Status Monitoring

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt t...