Extended Housing Torque Hinge Offers Weight Savings

February 18, 2020 Rachel Pilgren-Kane

 

Southco has expanded its line of constant torque hinges with a new version that supports additional friction and reduced weight in limited-space applications. Depending on the torque requirements of the application, Southco’s E6-10E Constant Torque Hinge with Extended Housing enables the resistance of two hinges to be packaged into one hinge, saving weight without compromising functionality.

The lightweight E6-10E Constant Torque Hinge with Extended Housing features a lower profile than Southco’s standard E6 series, making it an ideal solution for a variety of transportation applications with reduced packaging space, including aircraft seating and automotive storage compartments. Like Southco’s standard E6 series, the E6-10E offers a long cycle life and requires no maintenance or adjustment over the lifetime of most applications.

Southco’s E6-10E Constant Torque Hinge with Extended Housing provides increased asymmetric torque for limited space applications requiring maximum friction. This high-performance, low profile hinge saves application weight, while also helping to lower overall equipment costs.

To learn more about Southco’s line of position control hinge solutions, visit our Positioning Technology Resource Center page.

Previous Article
New Dual Extension Arm Offers Easy Mounting Options and Extended Travel Distance
New Dual Extension Arm Offers Easy Mounting Options and Extended Travel Distance

Southco has added to its AV Display Mount offering with new solutions for height adjustment and mounting.

Next Article
One-Way Torque Hinge Offers Alternative to Gas Struts
One-Way Torque Hinge Offers Alternative to Gas Struts

Southco has expanded its successful line of constant torque position control hinges with a new version that...