Counterbalance Hinge Allows Safe Positioning of Heavy Panels

March 14, 2019 Rachel Pilgren-Kane

Southco has expanded its Positioning Technology portfolio with the addition of a new Counterbalance Hinge that neutralizes the weight of heavy panels and lids, providing reliable positioning control for a variety of applications. The CB Counterbalance Hinge provides precise control when opening and closing heavy panels, reducing safety and liability concerns while improving end user ergonomics.

The CB Counterbalance Hinge neutralizes the downward force of gravity and provides precise control when opening and closing heavy panels, enabling the panel to be lifted and lowered effortlessly. With its compact, adjustable design the CB Counterbalance Hinge can be mounted inside enclosures with minimal protrusion and can fine-tuned to the precise requirements of the application, making it an ideal solution for controlling a variety of panel weights when compared to power or hydraulic solutions.

Southco’s CB Counterbalance Hinge offers reliable position control for heavy panels and lids while providing ergonomic benefits and safe operation for end users. The CB Counterbalance Hinge provides high vibration resistance, making it an ideal solution for a variety of mobile and stationary storage applications, such as medical and industrial equipment.

Constructed of corrosion resistant materials, the CB Counterbalance Hinge offers reliable performance in both hot and cold environments. Designed to provide a lifetime of maintenance free, reliable operation, the CB Counterbalance Hinge is useful in reducing warranty and installation costs.

To learn more about Southco’s line of position control solutions, visit our Counterbalance Solutions Resource Center page.

The post Counterbalance Hinge Allows Safe Positioning of Heavy Panels appeared first on Southco Blog.

 

Previous Article
Heavy Duty Actuator Combines Reliable Actuation With Modern Design
Heavy Duty Actuator Combines Reliable Actuation With Modern Design

Southco has recently expanded on its successful line of mechanical actuators with a new version that combin...

Next Article
Time-Proven Draw Latch Refreshed With New Finish
Time-Proven Draw Latch Refreshed With New Finish

Southco has refreshed its successful R2 Panel Fastening Draw Latch series with an updated version that comb...