New Rotary Solution Combines Latch and Actuator With Modern Aesthetics

August 29, 2019 Rachel Pilgren-Kane

Southco recently expanded its successful line of rotary latching solutions with the launch of the R4-82 Rotary Latch with Paddle Actuator. The newest addition to the R4 Rotary Latch series combines a compact rotary latch with a heavy duty, square paddle actuator, enabling direct actuation without the need for a connected cable.

Available in steel with corrosion resistant zinc plating or black powder coat finishes, the R4-82 offers versatile key locking security. By combining both rotary latch and actuator into one solution, the R4-82 simplifies installation without sacrificing strength or performance.

With high ultimate load for heavy duty applications and options for thru hole or stud mounting, the R4-82 is an excellent solution for exterior applications that require robust performance. The R4-82 Rotary Latch includes an integrated bumper for reduced vibration, and is available with single or two-stage latching for enhanced safety and security.

The R4-82 Rotary Latch with Paddle Actuator is a comprehensive solution that simplifies design and installation. The R4-82 builds off of our current rotary solutions, but features a reinvented  paddle with a square shape that complements the modern exterior design of Industrial Machinery, Rail and Off-Highway applications.

Visit our Rotary Solutions Resource Center page to learn more about our complete rotary latching systems.

The post New Rotary Solution Combines Latch and Actuator With Modern Aesthetics appeared first on Southco Blog.

 

Previous Flipbook
R4 Rotary Latch System Guide
R4 Rotary Latch System Guide

Our Rotary Latch System brochure aids in the selection of a complete remote latching solution, designed wit...

Next Video
Southco R4 Rotary Latch System
Southco R4 Rotary Latch System

Learn how Southco's R4 Rotary Latch System provides an effective and reliable means of remotely opening int...