Heavy Duty Actuator Combines Reliable Actuation With Modern Design

April 30, 2019 Rachel Pilgren-Kane

Southco has recently expanded on its successful line of mechanical actuators with a new version that combines reliable actuation with modern design. Constructed of high-strength, corrosion-resistant materials, the AC-11 Actuator features an ergonomic pull handle that is ideal for remotely actuating a latch in heavy duty equipment applications.

The AC-11 Actuator features an oval bezel that complements modern industrial styling and a flush mount design that minimizes protrusion. The pull handle can be easily actuated with a gloved hand, providing remote actuation of a latch in challenging environments.

Southco’s AC-11 Actuator is ideal for heavy duty applications where robust operation and aesthetics are important, such as those in the Off-Highway, Bus and Heavy Duty Truck industries. The rounded edge provides a sleek look without sacrificing strength or dependability.

Available in both locking and non-locking versions, the AC-11 provides direct, single or multipoint actuation of a connected latch. When combined with Southco R4 Rotary Latches and AC Cables, AC Actuators create a complete Rotary Latching System that provides secure, reliable remote latching for interior and exterior applications.

To learn more about Southco’s complete rotary systems, visit our Rotary Solutions Resource Center page.

The post Heavy Duty Actuator Combines Reliable Actuation With Modern Design appeared first on Southco Blog.

Previous Article
New Actuator Features Convenient Electronic Lock/Unlock Function
New Actuator Features Convenient Electronic Lock/Unlock Function

Southco has expanded its successful line of actuators with a keyless electronic version designed for rugged...

Next Article
Stainless Steel Rotary Latches Provide High Corrosion Resistance
Stainless Steel Rotary Latches Provide High Corrosion Resistance

Southco has expanded its line of rotary latches with a stainless steel version of the R4-20 Rotary Latch, w...