Padlockable Compression Latch Offers Enhanced Security

April 12, 2017 Rachel Pilgren-Kane

Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an ergonomic T-handle version that features an integrated padlockable design. The padlockable E3 VISE ACTION® series combines ergonomic operation with enhanced security to provide vibration resistant latching in rugged environments.

Constructed of robust stainless steel, the padlockable E3 offers high corrosion resistance and features a polished finish to complement industrial design. The padlockable E3 is tested to EN61373, the European standard for shock and vibration for railway applications, and meets NEMA 4 and IP65 standards for water and dust protection, making it suitable for a wide variety of applications across industries.

Similar to Southco’s standard E3 line, the padlockable version delivers robust, vibration-resistant fastening of heavily gasketed enclosures and is available in a variety of grip lengths, with a T-handle designed for gloved hand operation. Additionally, the padlockable E3 features the same panel hole prep as the standard E3 series, and is available either with pre-installed cam options to minimize installation time or without to enhance flexibility in modular use.

To learn more about Southco’s complete line of Compression Latches, visit our E3 product page.

The post Padlockable Compression Latch Offers Enhanced Security appeared first on Southco Blog.

Previous Video
Southco at Data Centre World 2017
Southco at Data Centre World 2017

Considering Rack Level Security? Check out Southco's Electronic Access Solutions as demonstrated at Data Ce...

Next Flipbook
Engineered Access Solutions for Industrial Applications
Engineered Access Solutions for Industrial Applications

This brochure provides an overview of our engineered access solutions for various types of industrial equip...