Wing Knob-Style Captive Screw Provides Tool-Free Access

June 23, 2016 Rachel Pilgren

 

4C Wing Knob Captive Screw

 

Southco has recently expanded its captive hardware line with the addition of a captive screw that offers tool-free access. The new 4C Wing Knob Captive Screw enables quick-access fastening by hand or tool, and features an over-molded, wing-style head that can be used to designate access through an array of standard and custom color options.

The 4C Wing Knob offers simplified positioning of sliding components, simple installation and quick-release for easy removal. Press-in, flare-in and Surface Mount Technology (SMT) options provide versatility for fastening and unfastening by hand or tool when mounting doors, panels and other hardware components in applications where space is limited.

The Leader in xTCA 

Southco is the leading supplier of front panel hardware meeting xTCA requirements, with expertise in the functionality, flexibility, ergonomics and technicalities of PCI Industrial Computer Manufacturers Group (PICMG) standards affecting AdvancedTCA® (ATCA), AdvancedMC™ (AMC), and MicroTCA®. As a member of PICMG, Southco has developed a full range of products including ejector handles, alignment/keying blocks and captive retention screws in accordance with their standards.

Visit Southco’s xTCA Solutions page to learn more about our ATCA-compliant access hardware.

The post Wing Knob-Style Captive Screw Provides Tool-Free Access appeared first on Southco Blog.

 

Previous Article
Why Touch Points Matter To Automotive Design
Why Touch Points Matter To Automotive Design

This article explains how touch points form the foundation for customers to perceive and make decisions reg...

Next Article
Heavy Duty Display Mounts Support Larger Displays
Heavy Duty Display Mounts Support Larger Displays

Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust fun...