Stainless Steel Rotary Latches Provide High Corrosion Resistance

August 31, 2018 Rachel Pilgren-Kane

Southco has expanded its line of rotary latches with a stainless steel version of the R4-20 Rotary Latch, which is designed with high corrosion-resistance for demanding Marine and Off-Highway applications. The latest addition to our R4 Rotary Latch series is more suitable to highly corrosive environments than comparable products in hardened steel.

Southco’s stainless steel R4-20 Rotary Latch features a compact, durable design that provides minimal protrusion within door applications. This versatile rotary latch series is also available with single or two-stage latching, ensuring secure latching at low closing forces. Southco’s R4-20 series offers superior latch to striker mating tolerances, making it suitable for flexible panel applications with inherent misalignment concerns.

When combined with Southco’s line of AC Actuators and Cables, R4-20 Rotary Latches provide a complete solution for access panels, hoods and doors on Off-Highway and Marine vehicles, as well as access panels on Self-Service and Industrial Equipment that are exposed to the elements.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

The post Stainless Steel Rotary Latches Provide High Corrosion Resistance appeared first on Southco Blog.

Previous Article
New Compact Electronic Slide Bolt Designed For Small Spaces
New Compact Electronic Slide Bolt Designed For Small Spaces

Southco has expanded its line of electronic access control solutions with a compact electronic slide bolt t...

Next Article
Sealed Electronic Actuator Simplifies Upgrade from Mechanical Latching
Sealed Electronic Actuator Simplifies Upgrade from Mechanical Latching

Southco has recently added to its line of electronic actuators with a sealed version that simplifies the up...