Rotary Latch Features Integrated Cable Mounting Bracket

August 15, 2017 Rachel Pilgren-Kane

Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch series features an integrated cable mounting bracket, eliminating the need for secondary components during installation.

The integrated bracket design of Southco’s newest rotary latch offers an economical solution for rotary system installation for a variety of applications across industries including Off-Highway, Marine and Industrial Machinery. The compact R4-10 with Integrated Bracket occupies minimal space within the enclosure, providing concealed latching and increased security.

Constructed of corrosion-resistant steel or stainless steel, these latches are available with an integrated bumper feature, and single or two-stage latching. R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

The post Rotary Latch Features Integrated Cable Mounting Bracket appeared first on Southco Blog.

Previous Article
New Height Adjustable, Vertically Articulating Arms
New Height Adjustable, Vertically Articulating Arms

Southco has expanded its AV Display Mount offering with two new versions that allow the height of a monitor...

Next Article
New Cable Splitter Provides Timed Release Of Rotary Latches
New Cable Splitter Provides Timed Release Of Rotary Latches

Southco’s newest addition to its successful line of Rotary Latch solutions allows multiple connected rotary...