Noise & Vibration Resistant Rotary Latch In Stainless Steel

October 14, 2015 Rachel Pilgren

R4-10-Two-STS

 

Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments. With the incorporation of the rubber bumper option, the stainless steel R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use.

The R4-10 Rotary Latch with Integrated Bumper is available in single and two-stage options and features a design that traps the striker between a rubber bumper and rotor. Without extra clearance or room to move, any noise potential that could be caused by metal-on-metal movement or vibration is eliminated. While both the single and two-stage options provides proven, secure latching, the two-stage option is designed specifically to prevent false latching conditions.

The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security. Available in corrosion-resistant stainless steel and steel, these latches are suitable for demanding environments and can be used in a broad range of applications across industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

The post Noise & Vibration Resistant Rotary Latch In Stainless Steel appeared first on Southco Blog.

 

Previous Article
Engineering Article Round Up
Engineering Article Round Up

In case you missed it, we would like to share a few recent articles by Southco thought leaders that showcas...

Next Article
Southco Handbook Newly Updated for 2015
Southco Handbook Newly Updated for 2015

Southco is pleased to announce the launch of our 2015 product catalog. Southco Handbook 65 is the leading g...