New Sealed Lever Latch Rated to NEMA 4 and IP65

July 1, 2015 Rachel Pilgren

C2-Sealed Lever Latch

 

Southco’s new sealed C2 Lever Latch provides the same consistent compression and vibration resistance as the standard C2 Series, but features a sealed design that meets NEMA 4 and IP65 standards for water and dust protection, making it suitable for use indoors and out.

Designed with a robust cycle life, the sealed C2 delivers high mechanical performance and compensates for misalignment. Like the standard C2 line, the sealed version features a variety of finishes and grip lengths, as well as locking options for added security. With their easy installation and operation and low profile design, these latches meet a wide range of application needs.

The sealed C2 Lever Latch meets ingress protection requirements without having to adjust or change existing panel or door designs, and is an ideal solution for new installations as well as retrofits.

To learn more about Southco’s full line of Lever Latches visit our C2 – Lever Latches.

 

The post New Sealed Lever Latch Rated to NEMA 4 and IP65 appeared first on Southco Blog.

 

Previous Article
Restyled Detent Hinge Offers Increased Corrosion Resistance
Restyled Detent Hinge Offers Increased Corrosion Resistance

Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides i...

Next Article
Help the R4-EM Outdoor Become a ‘Top New Product of 2013’
Help the R4-EM Outdoor Become a ‘Top New Product of 2013’

Southco’s R4-EM Outdoor Electronic Rotary Latch is contending for a spot as one of OEM Off-Highway Magazine...