New Concealed Push-button, Spring Loaded Pull Handle

July 29, 2015 Rachel Pilgren

 

67 Pull

 

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as the standard 67 series, but features a triggered handle and all-metal construction, providing higher strength and improved industrial design.

The newest edition to the 67 line features a unique O-ring styled handle that stores inside of the housing when not in use. When triggered via simple, push-button operation, the spring loaded 67 automatically releases the handle for easy access, providing a convenient grip for opening doors or panels.

Available in multiple color options, the flush-mount design of Southco’s Concealed Pull handle series eliminates catch points and improves overall styling and aesthetics of application design in a wide range of industries including Enclosures, Telecom and Industrial Machinery.

Southco’s spring loaded 67 Concealed Pull handle allows for quick, automatic access to the handle, yet hides it from view when not in use. All-metal construction provides increased strength while complementing industrial design, making it an ideal solution for applications where concealed access is necessary.

To learn more about our flush-mount access hardware solutions, visit our Southco Handles product page.

The post New Concealed Push-button, Spring Loaded Pull Handle appeared first on Southco Blog.

 

Previous Article
All Plastic Cam Latch Resists Corrosion
All Plastic Cam Latch Resists Corrosion

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic...

Next Article
Restyled Detent Hinge Offers Increased Corrosion Resistance
Restyled Detent Hinge Offers Increased Corrosion Resistance

Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides i...