Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

August 4, 2016

 

R4-EM 9 Series

Southco’s new R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic locking through microprocessor controlled actuation, providing highly intelligent, reliable electronic access. The 9 Series features expanded intelligence with microprocessor control of all input and output commands, providing expanded programming capability and customization of latch functionality.

This lightweight design incorporates an integrated door sensor and extended housing for tamper resistance, while an integrated trigger sensor provides indisputable lock/unlock status reporting. The new 9 Series also includes and integrated connector and features snap-on mechanical override bracket for simplified installation.

Additionally, the 9 Series is available with a “kick out” option that enables lightweight doors and drawers to pop open when the latch is unlocked, and a “pull open” style that detents the cam in the fully closed or open position. This door retention feature allows a door or panel to remain in the closed position until it is ready to be opened.

Southco’s R4-EM 9 Series Electronic Rotary Latch incorporates enhanced electronic intelligence along with additional mechanical features, making it an ideal solution for applications that require enhanced remote physical security, such as parcel lockers, medical dispensing equipment and other self-service kiosks.

To learn more about Southco’s complete line of Electronic Access Solutions, visit Southco’s R4-EM product page.

The post Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence appeared first on Southco Blog.

 

Previous Article
Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out
Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental ope...

Next Article
Self-Contained System Named Top Money Saving Product of 2016
Self-Contained System Named Top Money Saving Product of 2016

Southco is pleased to announce that our SC Self-Contained Electronic Locking System was selected by Buildin...