Display Mount Now Available with Locking Arm Feature

February 18, 2015 Rachel Pilgren

Southco AV-D30

 

Southco’s Tilt, Swivel, and Swing Display Mount (A Series) is now available with an added feature that allows the arm to be locked into position for easy storage. Designed with a plunger that securely locks the arm into place, the A Series maintains position in extreme conditions where motion or vibration may cause display drift.

The locking A Series provides reliability and proven tilt positioning while holding displays securely in place during touchscreen operation, under vibration, or when devices are mounted on uneven surfaces.

Southco’s AV Display Mount class features integrated positioning technology that provides precise control and customization of operation. Each of Southco’s Display Mounting solutions is validated for 20k cycles of operation, enables effortless fingertip positioning and eliminates the need for constant maintenance and readjustment.

The added locking feature of the A Series makes it an ideal solution for securing applications where sudden loads might cause the arm to swing unintentionally and affect display positioning, such as TV screens in truck cabs and mobile medical carts with attached display screens.

To learn more about Southco’s Positioning Technology solutions, visit our Display Mounting Solutions product page.

The post Display Mount Now Available with Locking Arm Feature appeared first on Southco Blog.

 

Previous Article
Squeeze Handle Actuator For Safe One-Handed Door Access
Squeeze Handle Actuator For Safe One-Handed Door Access

Southco has recently introduced the AC-50 Squeeze Handle Actuator, which features ergonomic squeeze actuati...

Next Article
Industry Report: Dual Point Latching Safeguards Aircraft Egress Points
Industry Report: Dual Point Latching Safeguards Aircraft Egress Points

When designing for interior aircraft applications, engineers must balance the need for lightweight function...