All Plastic Cam Latch Resists Corrosion

August 12, 2015 Rachel Pilgren

E5 Plastic Cam Latch

 

Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for water and dust protection, making it ideal for use in highly corrosive environments.

The plastic E5 provides corrosion resistance and non-conductive latching for industrial machinery, marine, transportation and electrical enclosures. Like the standard E5 line, the plastic version features a variety of grip lengths and is available in numerous head style options for added security. Additionally, the plastic E5 features the same panel hole prep as the standard series and is available with pre-installed pawl options to minimize installation time.

With its all plastic design and improved corrosion resistance, our newest E5 Cam Latch is a cost effective alternative for a wide variety of applications, offering a highly modular and easy to configure solution for enclosure access.

To learn more about Southco’s complete line of Cam Latches, visit our E5 product page.

The post All Plastic Cam Latch Resists Corrosion appeared first on Southco Blog.

 

Previous Article
Southco Handbook Newly Updated for 2015
Southco Handbook Newly Updated for 2015

Southco is pleased to announce the launch of our 2015 product catalog. Southco Handbook 65 is the leading g...

Next Article
New Concealed Push-button, Spring Loaded Pull Handle
New Concealed Push-button, Spring Loaded Pull Handle

Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring ...