Southco's Dynamic Mounting Arm Installation Guide

October 16, 2009

Southcos AV-D30 Dynamic Mounting Arm provides integrated Positioning Technology that enables the arm to function efficiently in applications needing a robust, stable solution. This video demonstrates how to install the arm to a wall, how to mount a display to the arm and how to route the cables through the arm to the monitor.

Previous Video
Southco E3 VISE ACTION® Compression Latch
Southco E3 VISE ACTION® Compression Latch

The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with ...

Next Video
Southco Rotary Action Electromechanical Latch
Southco Rotary Action Electromechanical Latch

The R4-EM Electronic Rotary Latch features microprocessor control, input-signal versatility and a proven la...