New Electronic Lock Provides Simplified Electronic Operation

January 21, 2015 Rachel Pilgren

R4-EM - 8 Series Electronic Rotary Lock

 

Southco’s new R4-EM 8 Series Electronic Rotary Lock combines the efficient and robust performance of a rotary latch mechanism with simplified DC motor actuation. Flexible, concealed installation provides vandal-resistance and accommodates a variety of cabinet designs.

The R4-EM 8 Series is available with or without an extended housing option to accommodate door sensing and to provide added protection of the locking cam. Additionally, the R4-EM 8 Series is available with an integrated connector and mechanical override bracket, and features simple two-hole installation.

Southco’s R4-EM 8 Series Electronic Lock enables simplified electronic locking and monitoring for applications that incorporate intelligent electronic control systems but do not require the level of intelligence provided by the standard R4-EM Series. With a high working load and ultimate load, the R4-EM 8 Series ensures reliable, secure operation across a wide range of applications.

To learn more about Southco’s complete line of Electronic Access Solutions, visit Southco’s R4-EM product page.

The post New Electronic Lock Provides Simplified Electronic Operation appeared first on Southco Blog.

 

Previous Article
Transitioning From Mechanical to Electronic Locking Devices
Transitioning From Mechanical to Electronic Locking Devices

This article explains how engineers can simplify the transition from mechanical locks to electronic access ...

Next Article
Connecting Building Security and Enclosure Access with Electronic Locking Mechanisms
Connecting Building Security and Enclosure Access with Electronic Locking Mechanisms

This article explains how facility managers can ensure security of the building as well as its contents by ...