New Compact Actuator Enables Electronic Actuation of Mechanical Latches

April 5, 2018 Rachel Pilgren-Kane

 

Southco has expanded its line of electronic access solutions with a compact electronic actuator that simplifies the upgrade from mechanical to electronic access. The AC-EM 05 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latch series and other mechanical latches.

When connected to an electronic access control device, the AC-EM 05 Electronic Actuator can be used to actuate a mechanical latch to remotely open or unlock a door or panel. With its small profile design and efficient gear motor operation, the AC-EM 05 Electronic Actuator is ideal for concealed applications where physical space constraints are a challenge.

The AC-EM 05 Electronic Actuator can be easily paired with Southco’s R4-05 Micro Rotary Latch series or any other comparable mechanism to provide electronic access control in limited space applications.

To learn more about Southco’s line of electronic actuators and access controllers, visit our Resource Center Electronic Access Solutions page.

The post New Compact Actuator Enables Electronic Actuation of Mechanical Latches appeared first on Southco Blog.

 

Previous Video
Southco BLUETOOTH®  Controller
Southco BLUETOOTH® Controller

Southco’s EA-BT BLUETOOTH® Controller provides full access control and remote monitoring of intelligent loc...

Next Article
New Padlockable Cam Latch Features Redesigned Wing Knob
New Padlockable Cam Latch Features Redesigned Wing Knob

Southco has redesigned the wing knob version of its successful E5 Cam Latch series with a stylish, streamli...