Two-Stage Rotary Latch Ensures Secure Closure Every Time

April 16, 2014 Rachel Pilgren

R4-10 Rotary Latch

 

Southco’s R4-10 Two-Stage Rotary Latch provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security.

Southco’s R4 Rotary Latch product class combines concealed latching with push-to-close convenience for doors and panels. Available in corrosion-resistant steel and stainless steel, these latches are suitable for demanding environments and can be used in a broad range of applications across industries.

Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete Rotary Latching system.

To learn more about our R4 Rotary Latching Solutions, download Southco’s R4 Rotary Latch System Guide.

The post Two-Stage Rotary Latch Ensures Secure Closure Every Time appeared first on Southco Blog.

 

Previous Article
AC Cables: The Connection Between Latching and Remote Actuation
AC Cables: The Connection Between Latching and Remote Actuation

Safety and security guidelines, as well as industrial requirements for remote release rotary latches are be...

Next Article
Squeeze Handle Actuator For Safe One-Handed Door Access
Squeeze Handle Actuator For Safe One-Handed Door Access

Southco has recently introduced the AC-50 Squeeze Handle Actuator, which features ergonomic squeeze actuati...