Integrating secure electronic access into your equipment is simple with the R4-EM Electronic Rotary Latch. Microprocessor control, input-signal versatility, and a proven latch mechanism deliver reliable performance with a lower power requirements and higher load capability.
Other content you may like

R4 Rotary Latch System Guide
Our Rotary Latch System brochure aids in the selection of a complete remote latching solution, designed with three distinct components: Rotary Latch, Actuator and Cable.

Heavy-Duty Actuators Enable Actuation of Multiple Rotary Latches
Southco has further expanded its successful line of rotary latching solutions with the launch of two new heavy-duty, paddle-style actuators that provide multiple points of actuation, allowing two...

Heavy-Duty Two-Stage Latch Now Available in Stainless Steel
Southco’s has expanded its successful line of rotary latching solutions with the addition of a stainless steel version of its popular R4-30 series. Constructed of high-strength,...

Southco R4 Rotary Latch System
Learn how Southco's R4 Rotary Latch System provides an effective and reliable means of remotely opening interior and exterior doors, compartments, hoods and engine covers, combining security and ergon

Rotary Latch Features Integrated Cable Mounting Bracket
Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch...

New Cable Splitter Provides Timed Release Of Rotary Latches
Southco’s newest addition to its successful line of Rotary Latch solutions allows multiple connected rotary latches to be triggered from a single actuation point. The AC Cable Splitter features...

Rotary Latch Features Direct, Cable-free Actuation
Southco’s newest rotary latch can be triggered directly via push button or lever-style actuator, without the need for connected cable or rod. A rubber covered trigger alleviates potential noise...

Using Complete Rotary Systems in Off-Highway Equipment Design
This article explains how rotary latch systems provide an effective and reliable means of remotely opening interior and exterior doors, compartments, hoods and engine covers.

New Micro Rotary Latch Designed for Small Spaces
Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed...

Rotary Latch Features Dual Trigger Actuation
Southco’s R4 Dual Trigger Rotary Latch features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators.

Vibration-Resistant Rotary Latching System
This brochure explains how the integrated bumper design of the R4-10 Rotary Latch series helps to reduce the ‘buzz, squeak and rattle’ commonly experienced during off-highway equipment operation

Rotary Latch Eliminates Noise & Vibration During Operation
Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the...

Non-Locking Actuators for Heavy Duty Applications
Southco has recently launched non-locking versions of its AC-30 and AC-40 Actuator styles that provide quick, reliable actuation in heavy duty applications. Constructed of high-strength,...

AC Cables: The Connection Between Latching and Remote Actuation
Safety and security guidelines, as well as industrial requirements for remote release rotary latches are becoming key influences in the design process across industries. Southco’s complete Rotary...

Two-Stage Rotary Latch Ensures Secure Closure Every Time
Southco’s R4-10 Two-Stage Rotary Latch provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch...

Squeeze Handle Actuator For Safe One-Handed Door Access
Southco has recently introduced the AC-50 Squeeze Handle Actuator, which features ergonomic squeeze actuation and a curved profile specifically designed for easy mounting to tubular construction....

Southco Product Overview Guide
This brochure provides an overview of Southco's product class categories and their features.

Marine Access Solutions Guide