Rotary Latch Features Dual Trigger Actuation

December 2, 2015 Rachel Pilgren

 

Southco-R4-10-Dual Trigger-

 

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions.

Dual actuation points and its compact size make the R4-10 with Dual Trigger Rotary Latch an ideal solution for entering or exiting an entry door, or when accessing a larger panel or piece of equipment from two separate points. As the smallest latch size available in the R4-10 Series, the Dual Trigger model occupies minimal space within the enclosure, providing concealed latching and increased security.

Constructed of corrosion-resistant steel, these latches are available with an integrated bumper feature, and single or two-stage latching, and are well suited for a broad range of application environments across industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

The post Rotary Latch Features Dual Trigger Actuation appeared first on Southco Blog.

 

Previous Video
Southco Rotary Action Electromechanical Latch
Southco Rotary Action Electromechanical Latch

This video highlights the functionality of the R4-EM Electronic Rotary Latch, featuring microprocessor cont...

Next Article
Rotary Latch Eliminates Noise & Vibration During Operation
Rotary Latch Eliminates Noise & Vibration During Operation

Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vi...