Rotary Latch Eliminates Noise & Vibration During Operation

May 27, 2015 Rachel Pilgren

R4-10 Two-Stage Rotary Latch with Integrated Bumper

 

Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the R4-10 Two-Stage Rotary Latch offers a significant reduction in the common “buzz, squeak and rattle” of door hardware while in use.

The R4-10 Rotary Latch with Integrated Bumper is available in single and two-stage options and features a design that traps the striker between a rubber bumper and rotor. Without extra clearance or room to move, any noise potential that could be caused by metal-on-metal movement or vibration is eliminated. While both the single and two-stage options provides proven, secure latching, the two-stage option is designed specifically to prevent false latching conditions.

The compact design of the R4-10 Two-Stage Rotary Latch occupies minimal space within the enclosure, providing concealed latching and increased security. Available in corrosion-resistant steel and stainless steel, these latches are suitable for demanding environments and can be used in a broad range of applications across industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

 

The post Rotary Latch Eliminates Noise & Vibration During Operation appeared first on Southco Blog.

 

Previous Article
Rotary Latch Features Dual Trigger Actuation
Rotary Latch Features Dual Trigger Actuation

Southco’s R4 Dual Trigger Rotary Latch features a compact design and multiple points of actuation, allowing...

Next Flipbook
Marine Access Solutions Guide
Marine Access Solutions Guide

This brochure highlights durable, proven access hardware solutions designed for interior and exterior marin...