Non-Locking Actuators for Heavy Duty Applications

August 6, 2014 Rachel Pilgren

Southco_nonlocking AC30-AC40 actuators

 

Southco has recently launched non-locking versions of its AC-30 and AC-40 Actuator styles that provide quick, reliable actuation in heavy duty applications. Constructed of high-strength, corrosion-resistant materials, non-locking AC-30 and AC-40 Actuators are ideal for rugged outdoor environments and interior applications.

The AC-30 features push button actuation and simple installation for limited space applications, while the AC-40 features a large integrated handle and push button for easy actuation with a gloved hand. Both AC-30 and AC-40 Actuators are available in locking and non-locking versions and provide direct, single or multi-point actuation.

Southco’s AC-30 and AC-40 Actuators are ideal for heavy duty, exterior applications where robust operation is required, such as Off-Highway, Transportation and Marine. Available with push button actuation and with or without an integrated handle, these actuators provide quick actuation of a latch indoors and out.

When combined with Southco R4 Rotary Latches and AC Cables, AC Actuators create a complete Rotary Latching System that provides secure, reliable remote latching for interior and exterior applications.

To learn more about our Rotary Latching solutions, please download our Rotary Latching Solutions Guide.

The post Non-Locking Actuators for Heavy Duty Applications appeared first on Southco Blog.

 

Previous Flipbook
Marine Access Solutions Guide
Marine Access Solutions Guide

This brochure highlights durable, proven access hardware solutions designed for interior and exterior marin...

Next Article
AC Cables: The Connection Between Latching and Remote Actuation
AC Cables: The Connection Between Latching and Remote Actuation

Safety and security guidelines, as well as industrial requirements for remote release rotary latches are be...