Heavy-Duty Two-Stage Latch Now Available in Stainless Steel

March 27, 2018 Rachel Pilgren-Kane

 

Southco’s has expanded its successful line of rotary latching solutions with the addition of a stainless steel version of its popular R4-30 series. Constructed of high-strength, corrosion-resistant stainless steel, the R4-30 Two-Stage Rotary Latch features a two-stage design that prevents false latching conditions in heavy duty enclosure applications.

Southco’s R4 -30 Rotary Latch series can be easily concealed within an application, providing a clean exterior surface free of pry points with push-to-close convenience for doors and panels. Available in robust stainless steel, these latches provide increased strength in demanding environments, and are ideal for a broad range of industry applications including Off-Highway, Industrial Machinery and Transportation. Additionally, R4 Rotary Latches can be used as part of a complete system when combined with Southco’s line of mechanical actuators and cables.

The stainless steel R4-30 Two-Stage Rotary Latch features a robust, corrosion-resistant design, making these latches an ideal choice for applications exposed to demanding environments. The two-stage rotor is designed to hold a door or panel shut even though it may not be completely closed, with secondary action required to completely shut the door. The R4-30 series also improves aesthetics and enhances security with its concealed design.

To learn more about our R4 Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

 

The post Heavy-Duty Two-Stage Latch Now Available in Stainless Steel appeared first on Southco Blog.

 

Previous Article
Heavy-Duty Actuators Enable Actuation of Multiple Rotary Latches
Heavy-Duty Actuators Enable Actuation of Multiple Rotary Latches

Southco has further expanded its successful line of rotary latching solutions with the launch of two new he...

Next Flipbook
Vibration-Resistant Rotary Latching System
Vibration-Resistant Rotary Latching System

This brochure explains how the integrated bumper design of the R4-10 Rotary Latch series helps to reduce th...