Positioning Technology

Southco's Positioning Technology solutions offer flexibility, ease of operation and long cycle life for applications requiring repositioning and motion control

  • EvoBus & Southco: A Global Solution Built for Comfort

    EvoBus & Southco: A Global Solution Built for Comfort

    This case study explains how Southco helped EvoBus to develop a new headrest solution that improved passenger comfort with a compact and lightweight torque hinge solution.

    Read Flipbook
  • AV-D32 V & W Series Height Adjustable, Vertically Articulating Arms2:04

    AV-D32 V & W Series Height Adjustable, Vertically Articulating Arms

    The expanded AV-D32 Series includes a vertically articulating Tilt, Swivel and Swing Mount (V Series) and Dual Extension Mount (W Series) designed with Southco integrated Positioning Technology for pr

    Watch Video
  • Display Mounts Product Guide

    Display Mounts Product Guide

    This brochure compares Southco’s different display mount products and includes information about common design factors, range of motion and mounting options.

    Read Flipbook
  • Geven & Southco: Taking the Load Off Aircraft Seating with Innovative Hinge Technology

    Geven & Southco: Taking the Load Off Aircraft Seating with Innovative Hinge Technology

    This case study explains how Southco helped Geven enhance the functionality and reliability of their passenger seat headrest design with a lightweight, constant torque hinge solution.

    Read Flipbook
  • New Height Adjustable, Vertically Articulating Arms

    New Height Adjustable, Vertically Articulating Arms

    Southco has expanded its AV Display Mount offering with two new versions that allow the height of a monitor or display to be precisely adjusted according to end user preferences. The expanded...

    Read Article
  • Intuitive Medical Arms That Enhance End User Operation

    Intuitive Medical Arms That Enhance End User Operation

    Medical equipment with integrated constant torque technology provides a more ergonomic experience for nurses and health-care practitioners.

    Read Article
  • Using Fastening and Positioning Technologies To Solve New Challenges In Lighting Design

    Using Fastening and Positioning Technologies To Solve New Challenges In Lighting Design

    This article explains how fastening and positioning technologies to enhance the functional performance and visual and ergonomic appeal of lighting equipment and fixtures.

    Read Article
  • Heavy Duty Display Mounts Support Larger Displays

    Heavy Duty Display Mounts Support Larger Displays

    Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series...

    Read Article
  • Positioning Technology Guide

    Positioning Technology Guide

    This brochure explains how our line of position control hinges and display mounts designed with integrated constant torque technology can be used to enhance your equipment design.

    Read Flipbook
  • Solving Aircraft Interior Design Challenges with Standardized Mechanisms

    Solving Aircraft Interior Design Challenges with Standardized Mechanisms

    This article explains how using standardized access hardware solutions allowd weight to be conserved across aircraft interior applications while ensuring reliable operation of passenger touch points.

    Read Article
  • Surface Mount Hinge Offers Aesthetic Appeal

    Surface Mount Hinge Offers Aesthetic Appeal

    Southco has refreshed its successful N6 Surface Mount Hinge series with an updated design that provides superior durability in corrosive environments. Available in passivated or high gloss...

    Read Article
  • Positioning Technology Minisite

    Positioning Technology Minisite

    Learn how Southco positioning hinges and display mounts enable easy repositioning, while eliminating the need for maintenance, translating into better usability and ergonomics for the end user.

    Read Article
  • Design Considerations for Positioning Technology

    Design Considerations for Positioning Technology

    The optimum user experience is delivered by utilizing the appropriate positioning technologies in response to application requirements.

    Read Article
  • Ergonomics Positioning Solutions for Healthcare Equipment

    Ergonomics Positioning Solutions for Healthcare Equipment

    This brochure explains how ergonomic positioning hinges and display mounting solutions designed simplify end user operation of medical equipment and minimize operator strain.

    Read Flipbook
  • Next Generation Display Mounts for Precise Position Control

    Next Generation Display Mounts for Precise Position Control

    Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel...

    Read Article
  • Southco Product Overview Guide

    Southco Product Overview Guide

    This brochure provides an overview of Southco's product class categories and their features.

    Read Flipbook
  • Are You Sitting Comfortably?

    Are You Sitting Comfortably?

    This article explains how constant torque hinging solutions enable rail operators to improve seating and promote a highly ergonomic passenger comfort zone.

    Read Article
  • Hinge Selection Guide for Enclosures

    Hinge Selection Guide for Enclosures

    This brochure includes information to help determine the appropriate hinge for your enclosure application, with selection criteria including installation style, door thickness and material.

    Read Flipbook
  • Southco's Dynamic Mounting Arm Installation Guide3:34

    Southco's Dynamic Mounting Arm Installation Guide

    This video demonstrates how to install the AV D-32 arm to a wall, how to mount a display to the arm and how to route the cables through the arm to the monitor.

    Watch Video
  • Restyled Detent Hinge Offers Increased Corrosion Resistance

    Restyled Detent Hinge Offers Increased Corrosion Resistance

    Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held...

    Read Article
  • loading
    Loading More...