New Product Design and Engineering Talent Crucial

December 9, 2016 Rachel Pilgren-Kane

Bob Straka, Business Development Manager, Transportation, Southco Inc.

View Original

Where has Southco recently diversified into with its existing product portfolio?

New trends in the industry continue to drive the evolution of off-highway equipment design. As new technologies are introduced and developed, a shift in both operator expectations and equipment performance requirements must also be anticipated. Because these changing requirements can come at a significant increase in design and equipment costs, OEMs and their suppliers are challenged with pursuing ways to reduce their overall expenses, while offsetting costs associated with meeting increased industry requirements. This can be accomplished through strong new product development initiatives and the acquisition of top engineering talent.

Environmental cost drivers, such as noise and exhaust emission requirements, dictate noise pollution standards and influence the packaging of larger engines that must become more efficient. From a functional perspective, equipment loading, vibration and impact during operation may eventually contribute to fatigue and premature failure of more sensitive equipment such as system electronics, GPS and GNSS mounted units. For the operator, spending a large amount of time in a cab that makes odd sounds can affect their perception of quality towards the vehicle. If the body is squeaking and rattling, they may also question the dependability of more critical aspects of the design, such as the engine itself.

In response to these shifts in technology and expectations, Southco has expanded its line of rotary latch solutions by incorporating an engineered thermoplastic guide and integrated bumper. These features prevent the typical metal-on-metal contact between the striker and latch, resulting in sound deadening and vibration absorption that reduces the amount of noise typically experienced by access hardware in off-highway equipment. We have experienced success with this product in the construction and agricultural machinery sector as this allows design engineers to remove costly structural components – such as reinforcement brackets, gasketing and struts – that are typically required for a robust system design.

One market that has benefited from this feature-rich product is the ATV/UTV industry. Traditionally, all-terrain vehicles have not been designed with doors, with many using nets or seatbelts in their place.  Anticipating that the Recreational Off-Highway Vehicle Association (ROHVA) may eventually mandate doors in ATV/UTV products, many OEMs are already adding doors to their vehicles. While keeping the consumer safe is the main priority, at the same time, OEMs are also striving to offset the cost of outfitting these doors.

Unlike the typical doors in automotive and truck designs where it is necessary to incorporate gasketing to seal out the environment. All-terrain vehicles generally feature open designs where there is no need for environmental sealing. With side-by-side designs becoming more popular, adding doors is a key factor in improving operator safety. By adding our rotary latch with integrated bumper, equipment designers can reduce door rattle without the need for gasketing, and maintain the desired level of quality and safety, while ultimately reducing their bill of material.

Previous Video
Southco's Global Supply Chain Solutions
Southco's Global Supply Chain Solutions

Learn how choosing a validated Off-Highway solutions provider can reduce costs, increase productivity and b...

Next Flipbook
Off Highway Chassis Solutions
Off Highway Chassis Solutions

Robust, reliable and compact design, vibration resistance and protection from unauthorized access are all k...