Off-Highway

Access solutions for the Off-Highway industry

  • Southco R4 Rotary Latch System1:26

    Southco R4 Rotary Latch System

    Learn how Southco's R4 Rotary Latch System provides an effective and reliable means of remotely opening interior and exterior doors, compartments, hoods and engine covers, combining security and ergon

    Watch Video
  • New Cam Latch Offers Adjustable Grip For Custom Fit

    New Cam Latch Offers Adjustable Grip For Custom Fit

    Southco has expanded its successful E5 Cam Latch series with a new version that provides flexible grip adjustment, allowing a single latching solution to be used for multiple applications. Capable...

    Read Article
  • More Autonomy in the Near Future for Off-Highway Equipment

    More Autonomy in the Near Future for Off-Highway Equipment

    Read Article
  • Heavy-Duty Actuators Enable Actuation of Multiple Rotary Latches

    Heavy-Duty Actuators Enable Actuation of Multiple Rotary Latches

    Southco has further expanded its successful line of rotary latching solutions with the launch of two new heavy-duty, paddle-style actuators that provide multiple points of actuation, allowing two...

    Read Article
  • Heavy-Duty Two-Stage Latch Now Available in Stainless Steel

    Heavy-Duty Two-Stage Latch Now Available in Stainless Steel

    Southco’s has expanded its successful line of rotary latching solutions with the addition of a stainless steel version of its popular R4-30 series. Constructed of high-strength,...

    Read Article
  • 5 Questions to Ask Before Choosing a Stainless Steel Hinge

    5 Questions to Ask Before Choosing a Stainless Steel Hinge

    This article explains five key design considerations to take into account when selecting a stainless steel hinge.

    Read Article
  • New Height Adjustable, Vertically Articulating Arms

    New Height Adjustable, Vertically Articulating Arms

    Southco has expanded its AV Display Mount offering with two new versions that allow the height of a monitor or display to be precisely adjusted according to end user preferences. The expanded...

    Read Article
  • Using Complete Rotary Systems in Off-Highway Equipment Design

    Using Complete Rotary Systems in Off-Highway Equipment Design

    This article explains how rotary latch systems provide an effective and reliable means of remotely opening interior and exterior doors, compartments, hoods and engine covers.

    Read Article
  • Rotary Latch Features Integrated Cable Mounting Bracket

    Rotary Latch Features Integrated Cable Mounting Bracket

    Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-10 Rotary Latch with Integrated Bracket. The newest addition to the R4-10 Rotary Latch...

    Read Article
  • R4 Rotary Latch System Guide

    R4 Rotary Latch System Guide

    Our Rotary Latch System brochure aids in the selection of a complete remote latching solution, designed with three distinct components: Rotary Latch, Actuator and Cable.

    Read Flipbook
  • New Cable Splitter Provides Timed Release Of Rotary Latches

    New Cable Splitter Provides Timed Release Of Rotary Latches

    Southco’s newest addition to its successful line of Rotary Latch solutions allows multiple connected rotary latches to be triggered from a single actuation point. The AC Cable Splitter features...

    Read Article
  • Rotary Latch Features Direct, Cable-free Actuation

    Rotary Latch Features Direct, Cable-free Actuation

    Southco’s newest rotary latch can be triggered directly via push button or lever-style actuator, without the need for connected cable or rod. A rubber covered trigger alleviates potential noise...

    Read Article
  • Padlockable Compression Latch Offers Enhanced Security

    Padlockable Compression Latch Offers Enhanced Security

    Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an ergonomic T-handle version that features an integrated padlockable design. The padlockable E3 VISE ACTION®...

    Read Article
  • New Micro Rotary Latch Designed for Small Spaces

    New Micro Rotary Latch Designed for Small Spaces

    Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed...

    Read Article
  • Vibration-Resistant Rotary Latching System

    Vibration-Resistant Rotary Latching System

    This brochure explains how the integrated bumper design of the R4-10 Rotary Latch series helps to reduce the ‘buzz, squeak and rattle’ commonly experienced during off-highway equipment operation

    Read Flipbook
  • Southco Product Overview Guide

    Southco Product Overview Guide

    This brochure provides an overview of Southco's product class categories and their features.

    Read Flipbook
  • AC Cables: The Connection Between Latching and Remote Actuation

    AC Cables: The Connection Between Latching and Remote Actuation

    Safety and security guidelines, as well as industrial requirements for remote release rotary latches are becoming key influences in the design process across industries. Southco’s complete Rotary...

    Read Article
  • Physical Security Solutions for Off-Highway Equipment

    Physical Security Solutions for Off-Highway Equipment

    This white paper explains how to advance your design with cutting-edge components designed to enhance security and safety for cab interior and chassis enclosures.

    Read Flipbook
  • Rotary Latch Eliminates Noise & Vibration During Operation

    Rotary Latch Eliminates Noise & Vibration During Operation

    Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the...

    Read Article
  • Lightweighting Meets Fuel Efficiency, Emissions Reduction Goals

    Lightweighting Meets Fuel Efficiency, Emissions Reduction Goals

    This article explains how aerospace-grade hardware, such as fasteners and quick-access solutions and new technologies can be used to offset the weight of heavy panels and doors.

    Read Article
  • loading
    Loading More...