New Compact Actuator Enables Electronic Actuation of Mechanical Latches

April 5, 2018 Rachel Pilgren-Kane

 

Southco has expanded its line of electronic access solutions with a compact electronic actuator that simplifies the upgrade from mechanical to electronic access. The AC-EM 05 Electronic Actuator offers an economical option for achieving electronic actuation of Southco’s R4-05 Micro Rotary Latch series and other mechanical latches.

When connected to an electronic access control device, the AC-EM 05 Electronic Actuator can be used to actuate a mechanical latch to remotely open or unlock a door or panel. With its small profile design and efficient gear motor operation, the AC-EM 05 Electronic Actuator is ideal for concealed applications where physical space constraints are a challenge.

The AC-EM 05 Electronic Actuator can be easily paired with Southco’s R4-05 Micro Rotary Latch series or any other comparable mechanism to provide electronic access control in limited space applications.

To learn more about Southco’s line of electronic actuators and access controllers, visit our Resource Center Electronic Access Solutions page.

The post New Compact Actuator Enables Electronic Actuation of Mechanical Latches appeared first on Southco Blog.

 

Previous Article
New Cam Latch Offers Adjustable Grip For Custom Fit
New Cam Latch Offers Adjustable Grip For Custom Fit

Southco has expanded its successful E5 Cam Latch series with a new version that provides flexible grip adju...

Next Video
AV-D32 V & W Series Height Adjustable, Vertically Articulating Arms
AV-D32 V & W Series Height Adjustable, Vertically Articulating Arms

The expanded AV-D32 Series includes a vertically articulating Tilt, Swivel and Swing Mount (V Series) and D...