Heavy-Duty Two-Stage Latch Now Available in Stainless Steel

March 27, 2018 Rachel Pilgren-Kane

 

Southco’s has expanded its successful line of rotary latching solutions with the addition of a stainless steel version of its popular R4-30 series. Constructed of high-strength, corrosion-resistant stainless steel, the R4-30 Two-Stage Rotary Latch features a two-stage design that prevents false latching conditions in heavy duty enclosure applications.

Southco’s R4 -30 Rotary Latch series can be easily concealed within an application, providing a clean exterior surface free of pry points with push-to-close convenience for doors and panels. Available in robust stainless steel, these latches provide increased strength in demanding environments, and are ideal for a broad range of industry applications including Off-Highway, Industrial Machinery and Transportation. Additionally, R4 Rotary Latches can be used as part of a complete system when combined with Southco’s line of mechanical actuators and cables.

The stainless steel R4-30 Two-Stage Rotary Latch features a robust, corrosion-resistant design, making these latches an ideal choice for applications exposed to demanding environments. The two-stage rotor is designed to hold a door or panel shut even though it may not be completely closed, with secondary action required to completely shut the door. The R4-30 series also improves aesthetics and enhances security with its concealed design.

To learn more about our R4 Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

 

The post Heavy-Duty Two-Stage Latch Now Available in Stainless Steel appeared first on Southco Blog.

 

Previous Article
Using Fastening and Positioning Technologies To Solve New Challenges In Lighting Design
Using Fastening and Positioning Technologies To Solve New Challenges In Lighting Design

This article explains how fastening and positioning technologies to enhance the functional performance and ...

Next Article
5 Questions to Ask Before Choosing a Stainless Steel Hinge
5 Questions to Ask Before Choosing a Stainless Steel Hinge

This article explains five key design considerations to take into account when selecting a stainless steel ...