RFID Access Controller Simplifies Electronic Access Control Set Up

November 7, 2017 Rachel Pilgren-Kane

Southco has expanded its line of electronic access solutions with an access controller that simplifies the integration of keyless access into equipment level applications. Southco’s EA-P3 High Frequency RFID Access Controller facilitates electronic credential management without having to connect to a network, or install additional hardware or software.

Southco’s EA-P3 High Frequency RFID Access Controller enables electronic access control using contactless smart cards and is simple to install, set up and operate. Convenient and secure, the EA-P3 accepts MIFARE® contactless smart cards, incorporates an integrated LED that provides visual feedback of card acceptance and includes an adjustable door release timer. Additionally, the EA-P3 High Frequency RFID Access Controller  is compatible with existing credentials for use with building access control.

The EA-P3 High Frequency RFID Access Controller provides simplified and affordable access control for remotely controlling electronic locking solutions. The controller accepts MIFARE® contactless smart cards for higher security, and is designed for quick, easy installation and use

To learn more about Southco’s electronic access controller technology, visit our Electronic Access Solutions product page.

The post RFID Access Controller Simplifies Electronic Access Control Set Up appeared first on Southco Blog.

Previous Video
Southco R4 Rotary Latch System
Southco R4 Rotary Latch System

Learn how Southco's R4 Rotary Latch System provides an effective and reliable means of remotely opening int...

Next Flipbook
Securing Passenger Belongings with BLUETOOTH® Access Control
Securing Passenger Belongings with BLUETOOTH® Access Control

Read our case study to learn how to protect passenger belongings aboard the train with Southco’s BLUETOOTH®...