Made With Uberflip Content Marketing

Railway

Access solutions for the Rail industry

  • Are You Sitting Comfortably?

    Are You Sitting Comfortably?

    Constant torque hinging solutions enable rail operators to improve seating and promote a highly ergonomic passenger comfort zone.

    Read Article
  • New Compact Compression Latch for Limited Spaces

    New Compact Compression Latch for Limited Spaces

    Southco has expanded its successful E3 VISE ACTION® Compression Latch series with a compact version designed for limited space applications. The compact E3 Compression Latch combines high strength...

    Read Article
  • Gasket Resource Guide for Enclosures

    Gasket Resource Guide for Enclosures

    This guide will help you to narrow down gasket options for your enclosure installation and offers key design considerations that can impact enclosure performance and economy.

    Read Flipbook
  • Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

    Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

    Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by...

    Read Article
  • DIN EN45545-3 Compliance for Access Hardware

    DIN EN45545-3 Compliance for Access Hardware

    Southco rail products offer compliance with the highest EN requirements for fire integrity, while providing corrosion resistance and security for on board applications.

    Read Flipbook
  • Adjustable Grip Compression Latch Meets Fire Safety Standard

    Adjustable Grip Compression Latch Meets Fire Safety Standard

    Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an adjustable grip style that delivers robust, vibration-resistant fastening. The adjustable grip E3 Compression...

    Read Article
  • Compression Latch Section Guide

    Compression Latch Section Guide

    Southco’s VISE ACTION® Compression Latch series provides durability, robustness, and environmental protection through versatile, ergonomic and simplified operation.

    Read Flipbook
  • Compression Latching that Won’t ‘Burn Out’

    Compression Latching that Won’t ‘Burn Out’

    Southco now offers an aluminum version of the E3 VISE ACTION®Compression Latch. The lightweight E3 delivers the robust, vibration-resistant latching of the standard E3 product line, meets the...

    Read Article
  • loading
    Loading More...