Made With Uberflip Content Marketing

Positioning Technology

Southco's Positioning Technology solutions offer flexibility, ease of operation and long cycle life for applications requiring repositioning and motion control

  • Intuitive Medical Arms That Enhance End User Operation

    Intuitive Medical Arms That Enhance End User Operation

    Medical equipment with integrated constant torque technology provides a more ergonomic experience for nurses and health-care practitioners.

    Read Article
  • Ergonomics Positioning Solutions for Healthcare Equipment

    Ergonomics Positioning Solutions for Healthcare Equipment

    Ergonomic positioning hinges and display mounting solutions designed with Southco’s patented Positioning Technology simplify end user operation of medical equipment and minimize operator strain.

    Read Flipbook
  • Heavy Duty Display Mounts Support Larger Displays

    Heavy Duty Display Mounts Support Larger Displays

    Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series...

    Read Article
  • Solving Aircraft Interior Design Challenges with Standardized Mechanisms

    Solving Aircraft Interior Design Challenges with Standardized Mechanisms

    Using standardized access hardware solutions allow weight to be conserved across aircraft interior applications while ensuring reliable operation of passenger touch points.

    Read Article
  • Surface Mount Hinge Offers Aesthetic Appeal

    Surface Mount Hinge Offers Aesthetic Appeal

    Southco has refreshed its successful N6 Surface Mount Hinge series with an updated design that provides superior durability in corrosive environments. Available in passivated or high gloss...

    Read Article
  • Positioning Technology Minisite

    Positioning Technology Minisite

    Learn how Southco positioning hinges and display mounts enable easy repositioning, while eliminating the need for maintenance, translating into better usability and ergonomics for the end user.

    Read Article
  • Design Considerations for Positioning Technology

    Design Considerations for Positioning Technology

    The optimum user experience is delivered by utilizing the appropriate positioning technologies in response to application requirements.

    Read Article
  • Are You Sitting Comfortably?

    Are You Sitting Comfortably?

    Constant torque hinging solutions enable rail operators to improve seating and promote a highly ergonomic passenger comfort zone.

    Read Article
  • Next Generation Display Mounts for Precise Position Control

    Next Generation Display Mounts for Precise Position Control

    Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel...

    Read Article
  • Hinge Selection Guide for Enclosures

    Hinge Selection Guide for Enclosures

    This guide includes information to help you determine the appropriate hinge for your enclosure application, with selection criteria including installation style, door thickness and material.

    Read Flipbook
  • Southco's Dynamic Mounting Arm Installation Guide3:34

    Southco's Dynamic Mounting Arm Installation Guide

    Southcos AV-D30 Dynamic Mounting Arm provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. This video demonstrates

    Watch Video
  • Restyled Detent Hinge Offers Increased Corrosion Resistance

    Restyled Detent Hinge Offers Increased Corrosion Resistance

    Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held...

    Read Article
  • Positioning Technology Solutions Ensure Reliability In Medical Equipment Design

    Positioning Technology Solutions Ensure Reliability In Medical Equipment Design

    Well-designed, pre-validated display mounts, arms and hinges can save time in medical equipment design and help shift the burden of risk from the designer to the manufacturer, while enabling component

    Read Article
  • Optimizing Touchscreen Operation in Healthcare Applications

    Optimizing Touchscreen Operation in Healthcare Applications

    Choosing the right hinge and positioning technology can help ensure that touchscreen displays in the medical environments are efficient and ergonomic.

    Read Article
  • Basic Tilt Mount Offers Reliable Positioning for Simple Displays

    Basic Tilt Mount Offers Reliable Positioning for Simple Displays

    Southco’s Tilt Display Mount (T Series) is now available with or without counterbalanced constant torque. The AV-D25 Tilt Display Mount Basic provides reliability and proven tilt positioning and...

    Read Article
  • Key Decision Points in Hinge Hardware for Design Engineers

    Key Decision Points in Hinge Hardware for Design Engineers

    With positioning hinge technology, designers can define and adjust the operating effort required to move or position virtually any mounted component that is opened, closed and moved.

    Read Article
  • Display Mount Now Available with Locking Arm Feature

    Display Mount Now Available with Locking Arm Feature

    Southco’s Tilt, Swivel, and Swing Display Mount (A Series) is now available with an added feature that allows the arm to be locked into position for easy storage. Designed with a plunger that...

    Read Article
  • Access Solutions for Self Service Equipment

    Access Solutions for Self Service Equipment

    Learn how to improve self-service kiosk security and end user experience with secure electronic locking solutions and ergonomic positioning hinges and display mounts.

    Read Flipbook
  • Display Mounts

    Display Mounts

    Southco positioning arms and display mounts feature zero-drift, grab-and-position operation and eliminate the need for constant readjustment and maintenance.

    Read Article
  • Southco Dynamic Mounting Arm - Overview2:36

    Southco Dynamic Mounting Arm - Overview

    Southcos AV-D30 Dynamic Mounting Arm provides integrated positioning technology for those times when you need to mount a monitor or display with a robust, stable solution.

    Watch Video
  • loading
    Loading More...