Made With Uberflip Content Marketing

Self Service/ POS

Access solutions for Self Service and Point of Sale

  • How Electronic Access Security Can Stop Criminals From Hitting the Jackpot

    How Electronic Access Security Can Stop Criminals From Hitting the Jackpot

    The physical security of the ATM computer is more critical than ever before in the fight against ‘jackpotting’, a physical attack on the ATM top box to access the ATM computer located inside.

    Read Article
  • Monitoring and Protecting Retail Assets with Intelligent Electronic Locks

    Monitoring and Protecting Retail Assets with Intelligent Electronic Locks

    Retailers can increase the physical security of high value items by retrofitting their existing display cases and cabinets with electronic locking mechanisms.

    Read Article
  • Southco & aCon: Intelligent Locks Improve Parcel Locker Security

    Southco & aCon: Intelligent Locks Improve Parcel Locker Security

    Learn how Southco helped a leading Self Service solutions provider ensure the traceability and security of postal parcels, by outfitting parcel terminals with durable, electronic locks.

    Read Flipbook
  •  Increasing Last Mile Delivery Security and Intelligence

    Increasing Last Mile Delivery Security and Intelligence

    Improved locker security can benefit all parties in the supply chain, resulting in greater customer satisfaction, improved first time delivery rate and reduction in the cost of the last mile.

    Read Article
  • Maximizing Security in Kiosk Design

    Maximizing Security in Kiosk Design

    Read Flipbook
  • Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

    Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

    Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by...

    Read Article
  • Access Solutions for Self Service Equipment

    Access Solutions for Self Service Equipment

    Learn how to improve self-service kiosk security and end user experience with secure electronic locking solutions and ergonomic positioning hinges and display mounts.

    Read Flipbook
  • All Plastic Cam Latch Resists Corrosion

    All Plastic Cam Latch Resists Corrosion

    Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for...

    Read Article
  • Transitioning From Mechanical to Electronic Locking Devices

    Transitioning From Mechanical to Electronic Locking Devices

    Engineers can simplify the transition from mechanical lock and key configurations to electronic access technology by integrating the appropriate Electronic Access Solution (EAS) into the application.

    Read Article
  • New Electronic Lock Provides Simplified Electronic Operation

    New Electronic Lock Provides Simplified Electronic Operation

    Southco’s new R4-EM 8 Series Electronic Rotary Lock combines the efficient and robust performance of a rotary latch mechanism with simplified DC motor actuation. Flexible, concealed installation...

    Read Article
  • Connecting Building Security and Enclosure Access with Electronic Locking Mechanisms

    Connecting Building Security and Enclosure Access with Electronic Locking Mechanisms

    Facility managers can ensure security of the building as well as its contents by retrofitting interior enclosures and cabinets with electronic access solutions.

    Read Article
  • Southco & Novomatic: Driving a New Era of Security in the Gaming Market

    Southco & Novomatic: Driving a New Era of Security in the Gaming Market

    Learn how Southco helped Novomatic improve the physical security of one of its leading gaming machine models with remote latching solutions.

    Read Flipbook
  • Enhancing Security in Next Generation Kiosk Designs

    Enhancing Security in Next Generation Kiosk Designs

    Design engineers can help Self Service providers improve control, increase security and reduce asset loss by integrating intelligent electronic locks into Self Service kiosk and enclosure designs.

    Read Article
  • Post Expo 2013 Exhibitor Interview with Southco Europe5:06

    Post Expo 2013 Exhibitor Interview with Southco Europe

    Exhibitor interview conducted with Richard Pearman, sales manager, Southco Europe, United Kingdom who discusses the company's R4-EM electronic latch with corrosion-resistant plated-steel or stainless

    Watch Video
  • Gasket Resource Guide for Enclosures

    Gasket Resource Guide for Enclosures

    This guide will help you to narrow down gasket options for your enclosure installation and offers key design considerations that can impact enclosure performance and economy.

    Read Flipbook
  • Southco E3 VISE ACTION® Compression Latch0:47

    Southco E3 VISE ACTION® Compression Latch

    The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.

    Watch Video
  • Southco's Dynamic Mounting Arm Installation Guide3:34

    Southco's Dynamic Mounting Arm Installation Guide

    Southcos AV-D30 Dynamic Mounting Arm provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. This video demonstrates

    Watch Video
  • Southco Rotary Action Electromechanical Latch2:18

    Southco Rotary Action Electromechanical Latch

    The R4-EM Electronic Rotary Latch features microprocessor control, input-signal versatility and a proven latch mechanism that delivers reliable performance.

    Watch Video
  • Hinge Selection Guide for Enclosures

    Hinge Selection Guide for Enclosures

    This guide includes information to help you determine the appropriate hinge for your enclosure application, with selection criteria including installation style, door thickness and material.

    Read Flipbook
  • Getting Started with Electronic Access Control2:18

    Getting Started with Electronic Access Control

    Learn how Southco’s electronic locks provide enhanced physical security and access control where it matters the most – at the equipment level.

    Watch Video
  • loading
    Loading More...