Made With Uberflip Content Marketing

Off-Highway

Access solutions for the Off-Highway industry

  • Using Complete Rotary Systems in Off-Highway Equipment Design

    Using Complete Rotary Systems in Off-Highway Equipment Design

    Rotary latch systems provide an effective and reliable means of remotely opening interior and exterior doors, compartments, hoods and engine covers.

    Read Article
  • New Micro Rotary Latch Designed for Small Spaces

    New Micro Rotary Latch Designed for Small Spaces

    Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed...

    Read Article
  • R4 Rotary Latch System Guide

    R4 Rotary Latch System Guide

    Southco's Rotary Latch System Guide aids in the selection of a complete remote latching solution, designed with three distinct components: Rotary Latch, Actuator and Cable.

    Read Flipbook
  • AC Cables: The Connection Between Latching and Remote Actuation

    AC Cables: The Connection Between Latching and Remote Actuation

    Safety and security guidelines, as well as industrial requirements for remote release rotary latches are becoming key influences in the design process across industries. Southco’s complete Rotary...

    Read Article
  • Vibration-Resistant Rotary Latching System

    Vibration-Resistant Rotary Latching System

    The integrated bumper design of Southco’s R4-10 Rotary Latch series helps to reduce the ‘buzz, squeak and rattle’ commonly experienced during operation of off-highway equipment.

    Read Flipbook
  • Rotary Latch Eliminates Noise & Vibration During Operation

    Rotary Latch Eliminates Noise & Vibration During Operation

    Southco’s newest rotary latching solution features an integrated rubber bumper that eliminates noise and vibration caused during operation. With the incorporation of the rubber bumper option, the...

    Read Article
  • Physical Security Solutions for Off-Highway Equipment

    Physical Security Solutions for Off-Highway Equipment

    Learn how to advance your design with cutting-edge components designed to enhance security and safety for cab interior and chassis enclosures.

    Read Flipbook
  • Lightweighting Meets Fuel Efficiency, Emissions Reduction Goals

    Lightweighting Meets Fuel Efficiency, Emissions Reduction Goals

    How aerospace-grade hardware, such as fasteners and quick-access solutions and new technologies can be used to offset the weight of heavy panels and doors.

    Read Article
  • Enhancing Ergonomics in Off-Highway Equipment Design

    Enhancing Ergonomics in Off-Highway Equipment Design

    Read Flipbook
  • Rotary Latch Features Dual Trigger Actuation

    Rotary Latch Features Dual Trigger Actuation

    Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary...

    Read Article
  • Off-Highway Interior Solutions

    Off-Highway Interior Solutions

    Southco's patented Positioning Technology allows for precise control of the cab environment, while our broad range of access hardware provides security and quick access.

    Read Flipbook
  • Benefits of Quick-Release Latching for Escape Doors and Hatches

    Benefits of Quick-Release Latching for Escape Doors and Hatches

    Quick-release latches allow existing off-highway vehicle cab doors to be used as an emergency egress point.

    Read Article
  • Stainless Steel Access Hardware Solutions

    Stainless Steel Access Hardware Solutions

    Southco's wide range of stainless steel access hardware solutions offer reliable performance in extreme application environments.

    Read Flipbook
  • Squeeze Handle Actuator For Safe One-Handed Door Access

    Squeeze Handle Actuator For Safe One-Handed Door Access

    Southco has recently introduced the AC-50 Squeeze Handle Actuator, which features ergonomic squeeze actuation and a curved profile specifically designed for easy mounting to tubular construction....

    Read Article
  • Next Generation Security: Advancing Electronic Access in Off-Highway Equipment

    Next Generation Security: Advancing Electronic Access in Off-Highway Equipment

    Intelligent electronic locking and access control solutions replace lock-and-key solutions for better prevention against equipment theft, and protection of tools, expensive components and operators.

    Read Article
  • Two-Stage Rotary Latch Ensures Secure Closure Every Time

    Two-Stage Rotary Latch Ensures Secure Closure Every Time

    Southco’s R4-10 Two-Stage Rotary Latch provides increased operator safety by eliminating false latching conditions in enclosure applications. The compact design of the R4-10 Two-Stage Rotary Latch...

    Read Article
  • Get Smart: Wireless Safety, Security and Traceability

    Get Smart: Wireless Safety, Security and Traceability

    Remote controlled and wireless keyless entry used in automotive applications continue to influence off-highway design, as end-users expect the same level of convenience when accessing the cab.

    Read Article
  • Off Highway Entry Door Solutions

    Off Highway Entry Door Solutions

    Southco’s entry door solutions provide greater security and lower overall cost of ownership through the use of complete systems that include rotary latch, actuator and cable.

    Read Flipbook
  • Gasket Resource Guide for Enclosures

    Gasket Resource Guide for Enclosures

    This guide will help you to narrow down gasket options for your enclosure installation and offers key design considerations that can impact enclosure performance and economy.

    Read Flipbook
  • Restyled Detent Hinge Offers Increased Corrosion Resistance

    Restyled Detent Hinge Offers Increased Corrosion Resistance

    Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held...

    Read Article
  • loading
    Loading More...