Made With Uberflip Content Marketing

Medical

Access solutions for the Medical industry

  • Optimizing Touchscreen Operation in Healthcare Applications

    Optimizing Touchscreen Operation in Healthcare Applications

    Choosing the right hinge and positioning technology can help ensure that touchscreen displays in the medical environments are efficient and ergonomic.

    Read Article
  • Locking into the Future: Electronic Access for Medical Equipment

    Locking into the Future: Electronic Access for Medical Equipment

    Incorporating electromechanical locks into medical enclosure design is key to delivering an end product that delivers convenience, usability and above all, security.

    Read Article
  • Heavy Duty Display Mounts Support Larger Displays

    Heavy Duty Display Mounts Support Larger Displays

    Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series...

    Read Article
  • Enhancing Ergonomics in Medical Equipment Design

    Enhancing Ergonomics in Medical Equipment Design

    Read Flipbook
  • Positioning Technology Solutions Ensure Reliability In Medical Equipment Design

    Positioning Technology Solutions Ensure Reliability In Medical Equipment Design

    Well-designed, pre-validated display mounts, arms and hinges can save time in medical equipment design and help shift the burden of risk from the designer to the manufacturer, while enabling component

    Read Article
  • Lean Manufacturing: Driving Out Lean 'Wastes' and Bringing Value to End Users

    Lean Manufacturing: Driving Out Lean 'Wastes' and Bringing Value to End Users

    Interview on lean manufacturing techniques for the Medical industry.

    Read Article
  • Electronic Access Control for the Medical Facility and Beyond

    Electronic Access Control for the Medical Facility and Beyond

    Many mobile medical equipment designers are choosing to incorporate electronic access solutions, such as intelligent electronic locks into equipment to enhance physical security.

    Read Article
  • New Electronic Lock Provides Simplified Electronic Operation

    New Electronic Lock Provides Simplified Electronic Operation

    Southco’s new R4-EM 8 Series Electronic Rotary Lock combines the efficient and robust performance of a rotary latch mechanism with simplified DC motor actuation. Flexible, concealed installation...

    Read Article
  • Securing Medical Equipment In the 21st Century

    Securing Medical Equipment In the 21st Century

    Electronic locking solutions can be used to secure medical storage equipment such as charting stations, dispensing carts and cabinets.

    Read Article
  • Ergonomics Positioning Solutions for Healthcare Equipment

    Ergonomics Positioning Solutions for Healthcare Equipment

    Ergonomic positioning hinges and display mounting solutions designed with Southco’s patented Positioning Technology simplify end user operation of medical equipment and minimize operator strain.

    Read Flipbook
  • All-In-One Access: The Self-Contained Electronic Locking System

    All-In-One Access: The Self-Contained Electronic Locking System

    Southco offers a broad range of electronic access solutions, from electronic locks and latches, such as the R4-EM Electronic Rotary Latch to access control devices, like the EA-KC2 Membrane...

    Read Article
  • Southco Dynamic Mounting Arm - Overview2:36

    Southco Dynamic Mounting Arm - Overview

    Southcos AV-D30 Dynamic Mounting Arm provides integrated positioning technology for those times when you need to mount a monitor or display with a robust, stable solution.

    Watch Video
  • Intuitive Medical Arms That Enhance End User Operation

    Intuitive Medical Arms That Enhance End User Operation

    Medical equipment with integrated constant torque technology provides a more ergonomic experience for nurses and health-care practitioners.

    Read Article
  • Display Mount Now Available with Locking Arm Feature

    Display Mount Now Available with Locking Arm Feature

    Southco’s Tilt, Swivel, and Swing Display Mount (A Series) is now available with an added feature that allows the arm to be locked into position for easy storage. Designed with a plunger that...

    Read Article
  • Safety and Security Solutions for Healthcare Equipment

    Safety and Security Solutions for Healthcare Equipment

    Southco’s Electronic Access Solutions can help prevent the risk of theft and ensure operational safety by providing a simple, secure means of managing and controlling access to medical equipment.

    Read Flipbook
  • Transitioning From Mechanical to Electronic Locking Devices

    Transitioning From Mechanical to Electronic Locking Devices

    Engineers can simplify the transition from mechanical lock and key configurations to electronic access technology by integrating the appropriate Electronic Access Solution (EAS) into the application.

    Read Article
  • Physical Security Solutions for Healthcare Equipment

    Physical Security Solutions for Healthcare Equipment

    Read Flipbook
  • Hinge Selection Guide for Enclosures

    Hinge Selection Guide for Enclosures

    This guide includes information to help you determine the appropriate hinge for your enclosure application, with selection criteria including installation style, door thickness and material.

    Read Flipbook
  • Next Generation Display Mounts for Precise Position Control

    Next Generation Display Mounts for Precise Position Control

    Southco has expanded its AV Display Mount offering with three new models that provide enhanced functionality and design flexibility. The AV-D32 Series includes a next generation Tilt and Swivel...

    Read Article
  • Key Decision Points in Hinge Hardware for Design Engineers

    Key Decision Points in Hinge Hardware for Design Engineers

    With positioning hinge technology, designers can define and adjust the operating effort required to move or position virtually any mounted component that is opened, closed and moved.

    Read Article
  • loading
    Loading More...