Made With Uberflip Content Marketing

Southco Blog

Follow our blog for the latest product launch information and STEM events

  • Southco Apprentice Pippa Dressler-Pearson Earns Worcestershire Apprentice of the Year

    Southco Apprentice Pippa Dressler-Pearson Earns Worcestershire Apprentice of the Year

    Pippa Dressler-Pearson, one of Southco’s Apprentice Engineers located in the Worcester, UK facility has been awarded Worcestershire’s Top Apprentice for 2016. Created by the Worcestershire Local...

    Read Article
  • New Micro Rotary Latch Designed for Small Spaces

    New Micro Rotary Latch Designed for Small Spaces

    Southco has recently expanded its successful line of rotary latching solutions with the launch of the R4-05 Micro Rotary Latch. The newest addition to the R4 Rotary Latch series provides concealed...

    Read Article
  • New Compact Compression Latch for Limited Spaces

    New Compact Compression Latch for Limited Spaces

    Southco has expanded its successful E3 VISE ACTION® Compression Latch series with a compact version designed for limited space applications. The compact E3 Compression Latch combines high strength...

    Read Article
  • New Quarter-Turn Fastener Prevents Over Tightening

    New Quarter-Turn Fastener Prevents Over Tightening

    Southco has expanded its DZUS® Quarter-Turn product line with the launch of a captive-style fastener that prevents over tightening. The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s...

    Read Article
  • Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

    Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

    Southco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by...

    Read Article
  • Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

    Microprocessor Controlled Electronic Lock Delivers Advanced Intelligence

    Southco’s new R4-EM 9 Series Electronic Rotary Latch delivers next generation electronic locking through microprocessor controlled actuation, providing highly intelligent, reliable electronic...

    Read Article
  • Self-Contained System Named Top Money Saving Product of 2016

    Self-Contained System Named Top Money Saving Product of 2016

    Southco is pleased to announce that our SC Self-Contained Electronic Locking System was selected by Buildings Magazine as a Top Money Saving Product of 2016. Buildings Magazine, which reaches over...

    Read Article
  • Why Touch Points Matter To Automotive Design

    Why Touch Points Matter To Automotive Design

    To your customers, you are what they touch. Whether consciously or sub-consciously touch points form the foundation for customers to perceive and make decisions regarding the products they...

    Read Article
  • Wing Knob-Style Captive Screw Provides Tool-Free Access

    Wing Knob-Style Captive Screw Provides Tool-Free Access

    Southco has recently expanded its captive hardware line with the addition of a captive screw that offers tool-free access. The new 4C Wing Knob Captive Screw enables quick-access fastening by hand...

    Read Article
  • Heavy Duty Display Mounts Support Larger Displays

    Heavy Duty Display Mounts Support Larger Displays

    Southco has expanded its AV Display Mount offering with three new heavy duty models that provide robust functionality and design flexibility to accommodate larger, heavier displays. The D40 Series...

    Read Article
  • Adjustable Grip Compression Latch Meets Fire Safety Standard

    Adjustable Grip Compression Latch Meets Fire Safety Standard

    Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an adjustable grip style that delivers robust, vibration-resistant fastening. The adjustable grip E3 Compression...

    Read Article
  • Video: How to Improve Equipment Security With Electronic Access

    Video: How to Improve Equipment Security With Electronic Access

    Electronic access is your key to the connected world. It combines physical security with electronic intelligence to protect valuable assets and information across a wide range of applications. In...

    Read Article
  • Rotary Latch Features Dual Trigger Actuation

    Rotary Latch Features Dual Trigger Actuation

    Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary...

    Read Article
  • Brochure: Electronic Access Solutions Design Guide

    Brochure: Electronic Access Solutions Design Guide

    When was the last time you used a mechanical key to unlock your car or hotel room? The transition from mechanical access to electronic locking solutions has been widely adopted  in these...

    Read Article
  • Engineering Article Round Up

    Engineering Article Round Up

    In case you missed it, we would like to share a few recent articles by Southco thought leaders that showcase our diverse engineering and technology expertise. Check out the following stories our...

    Read Article
  • Noise & Vibration Resistant Rotary Latch In Stainless Steel

    Noise & Vibration Resistant Rotary Latch In Stainless Steel

    Southco’s noise and vibration resistant rotary latching solution is now available in a stainless steel version that offers corrosion resistance for consistent performance in harsh environments....

    Read Article
  • Southco Handbook Newly Updated for 2015

    Southco Handbook Newly Updated for 2015

    Southco is pleased to announce the launch of our 2015 product catalog. Southco Handbook 65 is the leading global resource for best-in-class engineered access hardware solutions, providing...

    Read Article
  • All Plastic Cam Latch Resists Corrosion

    All Plastic Cam Latch Resists Corrosion

    Southco has expanded its successful E5 Cam Latch series with a new, plastic version. The redesigned plastic E5 Cam Latch features an all plastic design that meets NEMA 4 and IP65 standards for...

    Read Article
  • New Concealed Push-button, Spring Loaded Pull Handle

    New Concealed Push-button, Spring Loaded Pull Handle

    Southco has recently expanded its popular line of handle and pull styles with the launch of its new spring loaded 67 Concealed Pull. The spring loaded version offers the same flush mount design as...

    Read Article
  • Restyled Detent Hinge Offers Increased Corrosion Resistance

    Restyled Detent Hinge Offers Increased Corrosion Resistance

    Southco has refreshed its successful Southco C6 Detent Hinge series with an improved design that provides increased corrosion resistance for applications requiring doors and panels to be held...

    Read Article
  • loading
    Loading More...