Rotary Latch Features Dual Trigger Actuation

December 2, 2015 Rachel Pilgren

 

Southco-R4-10-Dual Trigger-

 

Southco’s newest rotary latching solution features a compact design and multiple points of actuation, allowing the latch to be triggered by two independent actuators. The R4-10 Dual Trigger Rotary Latch simplifies rotary door systems and improves end user operation when actuating or opening of an access panel from multiple positions.

Dual actuation points and its compact size make the R4-10 with Dual Trigger Rotary Latch an ideal solution for entering or exiting an entry door, or when accessing a larger panel or piece of equipment from two separate points. As the smallest latch size available in the R4-10 Series, the Dual Trigger model occupies minimal space within the enclosure, providing concealed latching and increased security.

Constructed of corrosion-resistant steel, these latches are available with an integrated bumper feature, and single or two-stage latching, and are well suited for a broad range of application environments across industries. Additionally, R4 Rotary Latches can be combined with Southco’s line of mechanical and electronic actuators and cables for a complete rotary latching system.

To learn more about our Rotary Latching Solutions, download Southco’s R4 Rotary Latching Guide.

The post Rotary Latch Features Dual Trigger Actuation appeared first on Southco Blog.

 

Previous Flipbook
Modular Comfort Headrests for Seating
Modular Comfort Headrests for Seating

This white paper explains how Modular Comfort Headrest solutions with integrated positioning technology pro...

Next Flipbook
Single Point Rotary Latching Solutions for Gloveboxes
Single Point Rotary Latching Solutions for Gloveboxes

This white paper explains how our Single Point Rotary Latch provides an economical option for glove box lat...